PA folding profile OF M25 x 1.5 black Part No. 91837
  • Halogen-free (LS0H)

Item Details

Part No.
91837
Item description
PA folding profile OF M25 x 1.5 black
Thread type
metric
Size
M25 x 1.5
Colour
black (RAL 9005)
Length mm
49.0
Thread length mm
11.0
Spanner size mm
33
Height mm
40
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892368455
Customs tariff number
39269097

Technical Data

PA folding profile
Temperature range -20°C to +80°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyamide (PA)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Legend:
      • Dimensions
      • TL - Thread Length
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For simple cable insertion. The profile can be re-opened at any time.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible