(N)SHTÖU-V yellow 18 G 1,5 mm² Part No. 31081
  • EAC Certification
  • VDE Certification
  • UV-resistant
  • Robust
  • UKCA Certification

Item Details

Part No.
31081
Item description
(N)SHTÖU-V yellow 18 G 1,5 mm²
Outer Ø mm (approx.)
20.3 - 22.9
Cu factor per km
271.0
Weight kg/km (approx.)
650.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892171291
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: yellow

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible