(N)SHTÖU-V yellow 49 G 1 mm² Part No. 31078
  • EAC Certification
  • VDE Certification
  • UV-resistant
  • Robust
  • UKCA Certification

Item Details

Part No.
31078
Item description
(N)SHTÖU-V yellow 49 G 1 mm²
Outer Ø mm (approx.)
31.0 - 34.5
Cu factor per km
546.0
Weight kg/km (approx.)
1420.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892171260
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: yellow

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible