(N)SHTÖU-V yellow 4 G 6 mm²
Part No. 31057
Item Details (N)SHTÖU-V yellow 4 G 6 mm²
- Part No.
- 31057
- Item description
- (N)SHTÖU-V yellow 4 G 6 mm²
- Outer Ø mm (approx.)
- 17.4 - 20.2
- Cu factor per km
- 241.0
- Weight kg/km (approx.)
- 530.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892171055
- Customs tariff number
- 85444995
Technical Data (N)SHTÖU-V yellow 4 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |
Details (N)SHTÖU-V yellow 4 G 6 mm²
Cable Structure
-
- Sheath colour: yellow