(N)HXCH-FE 180/E 30 orange 10 x 2,5 / 4 re mm² Part No. 52938
  • EAC Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
52938
Item description
(N)HXCH-FE 180/E 30 orange 10 x 2,5 / 4 re mm²
Outer Ø mm (approx.)
21
Cu factor per km
286.0
Weight kg/km (approx.)
980.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892274534
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible