NEOPREN black 6 G 1,5 mm²
Part No. 25024
Item Details NEOPREN black 6 G 1,5 mm²
- Part No.
- 25024
- Item description
- NEOPREN black 6 G 1,5 mm²
- Outer Ø mm (approx.)
- 12.1
- Cu factor per km
- 86.0
- Weight kg/km (approx.)
- 224.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892167652
- Customs tariff number
- 85444995
Technical Data NEOPREN black 6 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |