NEOPREN black 4 G 1,5 mm²
Part No. 25022
Item Details NEOPREN black 4 G 1,5 mm²
- Part No.
- 25022
- Item description
- NEOPREN black 4 G 1,5 mm²
- Outer Ø mm (approx.)
- 10.5
- Cu factor per km
- 58.0
- Weight kg/km (approx.)
- 150.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892167638
- Customs tariff number
- 85444995
Technical Data NEOPREN black 4 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |