NEOPREN black 9 G 1 mm² Part No. 25007
  • EAC Certification
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
25007
Item description
NEOPREN black 9 G 1 mm²
Outer Ø mm (approx.)
14.4
Cu factor per km
86.0
Weight kg/km (approx.)
274.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892167485
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible