NEO-flat-C black 4 G 25 mm² Part No. 28302
  • EAC Certification
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
28302
Item description
NEO-flat-C black 4 G 25 mm²
Outer Ø mm (approx.)
1116.0
Weight kg/km (approx.)
1650.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892170546
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible