(N)A2XH-O black 1 x 35 rm mm² Part No. 50129
  • EAC Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
50129
Item description
(N)A2XH-O black 1 x 35 rm mm²
Outer Ø mm (approx.)
11
Al factor per km
102.0
Weight kg/km (approx.)
166.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892271489
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible