N2XH-O black B2ca 1 x 50 rm mm² Part No. 11022201
  • VDE Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
11022201
Item description
N2XH-O black B2ca 1 x 50 rm mm²
Outer Ø mm (approx.)
15
Cu factor per km
480.0
Weight kg/km (approx.)
510.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892526343
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible