N2XCH black 4 x 120 / 70 sm mm² Part No. 53758
  • EAC Certification
  • VDE Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
53758
Item description
N2XCH black 4 x 120 / 70 sm mm²
Outer Ø mm (approx.)
50.5
Cu factor per km
5388.0
Weight kg/km (approx.)
6556.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892272646
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible