Stripper Multistrip 10
Part No. 904731
Item Details Stripper Multistrip 10
- Part No.
- 904731
- Item description
- Stripper Multistrip 10
- Type
- Multistrip 10
- Length mm
- 195.0
- Weight kg (approx.)
- 0.185
- cross-section from / to mm²
- 0.03 - 10.00
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428784
- Customs tariff number
- 82032000
Technical Data Stripper Multistrip 10
Stripper |
Details Stripper Multistrip 10
Cable Structure
-
- Selbsteinstellend
-
- Für ein- und mehrdrähtige Leitungen aus PVC, Gummi etc.
-
- Einstellbare Abisolierlänge bis 18 mm
-
- Robuste Metallklemmen
-
- Ergonomischer Zweikomponentengriff
-
- Länge 195 mm
-
- Gewicht 200 g
Application
-
- For single and multi-core lines made of PVC, rubber etc.
- Adjustable stripping length up to 10mm
- Robust metal clamps
- Ergonomic dual-component handle