Metal-tube gland US PT-S, S-PU M10 x 1.0 10 pcs.

Metal-tube gland US PT-S, S-PU M10 x 1.0 10 pcs. Part no. 93530

Item Details

Part no.
93530
Item description
Metal-tube gland US PT-S, S-PU M10 x 1.0 10 pcs.
Type
PT-S, S-PU
Thread type
metric
Size
M10 x 1.0
Thread length mm
10.0
Suitable for tube outer Ø mm
10.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892388217
Customs tariff number
74122000

Technical Data

Metal-tube gland
Temperature range -40°C to +125°C

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: Brass bare
      • Sealing ring: plastic

Notes

      • Protection classification:
      • IP 65 - Typ: SPR-PVC-AS, SPR-PU-AS
      • IP 54 - Typ: PT-S, S-PU
      • IP 40 - Typ: SWM-M, SPR-AS, SPR-EDU-AS

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • Tube gland for protection tubes type PT-S, S-PU, SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible