Metal-tube gland US SPR-EDU-AS PG 7 50 pcs.
Part No. 905997
Item Details Metal-tube gland US SPR-EDU-AS PG 7 50 pcs.
- Part No.
- 905997
- Item description
- Metal-tube gland US SPR-EDU-AS PG 7 50 pcs.
- Brass surcharge
- yes
- Type
- SPR-EDU-AS
- Thread type
- PG
- Size
- PG 7
- Thread length mm
- 7.0
- Suitable for tube outer Ø mm
- 10.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892388125
- Customs tariff number
- 74198090
Technical Data Metal-tube gland US SPR-EDU-AS PG 7 50 pcs.
Metal-tube gland | |
Temperature range | -40°C to +125°C |
Details Metal-tube gland US SPR-EDU-AS PG 7 50 pcs.
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: Brass bare
-
- Sealing ring: plastic
Notes
-
- Protection classification:
- IP 65 - Typ: SPR-PVC-AS, SPR-PU-AS
- IP 54 - Typ: PT-S, S-PU
- IP 40 - Typ: SWM-M, SPR-AS, SPR-EDU-AS
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube gland for protection tubes type PT-S, S-PU, SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS.