Metal-tube gland LI M50 x 1.5 (2 pcs.)
Part No. 93617
Item Details Metal-tube gland LI M50 x 1.5 (2 pcs.)
- Part No.
- 93617
- Item description
- Metal-tube gland LI M50 x 1.5 (2 pcs.)
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M50 x 1.5
- Thread length mm
- 14.0
- Suitable for tube outer Ø mm
- 56.0
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892389108
- Customs tariff number
- 74122000
Technical Data Metal-tube gland LI M50 x 1.5 (2 pcs.)
Metal-tube gland | |
Temperature range | -40°C to +250°C |
Protection class | IP 40 |
Details Metal-tube gland LI M50 x 1.5 (2 pcs.)
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: Brass bare
-
- Retaining ring: spring steel
Application
-
- Tube gland for protection tubes type:
- PT-S, S-PU
- SWM-M
- SPR-AS
- SPR-EDU-AS
- SPR-PVC-AS.
- The rotating interior sockets with tube rotation lock is inserted into the gland and secured against tearing by the spring steel ring.
Downloads Metal-tube gland LI M50 x 1.5 (2 pcs.)
Accessories
Products That Match This Product