Metal-tube gland LI PG 16 (10 pcs.) Part No. 93604

Item Details

Part No.
93604
Item description
Metal-tube gland LI PG 16 (10 pcs.)
Thread type
PG
Size
PG 16
Thread length mm
7.0
Suitable for tube outer Ø mm
21.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892388989
Customs tariff number
74122000

Technical Data

Metal-tube gland
Temperature range -40°C to +250°C
Protection class IP 40

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: Brass bare
      • Retaining ring: spring steel

Application

      • Tube gland for protection tubes type:
      • PT-S, S-PU
      • SWM-M
      • SPR-AS
      • SPR-EDU-AS
      • SPR-PVC-AS.
      • The rotating interior sockets with tube rotation lock is inserted into the gland and secured against tearing by the spring steel ring.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible