Longimetry devices MESSBOI M10
Part No. 97924
Item Details Longimetry devices MESSBOI M10
- Part No.
- 97924
- Item description
- Longimetry devices MESSBOI M10
- Weight kg/km (approx.)
- 0.5
- Type
- M10
- Cable Ø from / to mm
- 1.0 - 15.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430572
- Customs tariff number
- 84798997
Technical Data Longimetry devices MESSBOI M10
Longimetry devices |
Details Longimetry devices MESSBOI M10
Cable Structure
-
- Zur Vermeidung von Materialverlusten
-
- Einfacher Aufbau
-
- Einfach anzuwenden
-
- Möglichkeit der Eichung
-
- Zählwerk 9999,99 m mit Resettaste
-
- Wiederholgenauigkeit +/- 2 %
-
- MESSBOI M10 stationär
-
- MESSBOI M30 stationär und tragbar
Application
-
- To avoid material loss.
- simple design
- easy to operate
- calibration optional
- counter 9999,99m, with rest button
- repeat accuracy +/-2%
- MESSBOI M10 stationary.
- MESSBOI M25 stationary and portable.