Longimetry devices MESSBOI M25 Part No. 905770

Item Details

Part No.
905770
Item description
Longimetry devices MESSBOI M25
Weight kg/km (approx.)
1.4
Type
M25
Cable Ø from / to mm
2.0 - 25.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892542534
Customs tariff number
84798997

Technical Data

Longimetry devices

Details

Cable Structure

      • Zur Vermeidung von Materialverlusten
      • Einfacher Aufbau
      • Einfach anzuwenden
      • Möglichkeit der Eichung
      • Zählwerk 9999,99 m mit Resettaste
      • Wiederholgenauigkeit +/- 2 %
      • MESSBOI M10 stationär
      • MESSBOI M30 stationär und tragbar

Application

      • To avoid material loss.
      • simple design
      • easy to operate
      • calibration optional
      • counter 9999,99m, with rest button
      • repeat accuracy +/-2%
      • MESSBOI M10 stationary.
      • MESSBOI M25 stationary and portable.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible