MEGAFLEX® 600 black 41 G 1 mm²
Part No. 13264
Item Details MEGAFLEX® 600 black 41 G 1 mm²
- Part No.
- 13264
- Item description
- MEGAFLEX® 600 black 41 G 1 mm²
- Outer Ø mm (approx.)
- 25.9
- Cu factor per km
- 394.0
- Weight kg/km (approx.)
- 890.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892051968
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600 black 41 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |