MEGAFLEX® 600 black 20 G 0,75 mm² Part No. 13237
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
  • UV-resistant
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
13237
Item description
MEGAFLEX® 600 black 20 G 0,75 mm²
Outer Ø mm (approx.)
16.6
Cu factor per km
144.0
Weight kg/km (approx.)
394.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892051708
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible