MEGAFLEX® 600 black 20 G 0,5 mm²
Part No. 13213
Item Details MEGAFLEX® 600 black 20 G 0,5 mm²
- Part No.
- 13213
- Item description
- MEGAFLEX® 600 black 20 G 0,5 mm²
- Outer Ø mm (approx.)
- 15.3
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 293.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892051463
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600 black 20 G 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |