MEGAFLEX® 600-C black 12 G 2,5 mm²
Part No. 15271
Item Details MEGAFLEX® 600-C black 12 G 2,5 mm²
- Part No.
- 15271
- Item description
- MEGAFLEX® 600-C black 12 G 2,5 mm²
- Outer Ø mm (approx.)
- 19.2
- Cu factor per km
- 441.0
- Weight kg/km (approx.)
- 572.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892057694
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600-C black 12 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |