MEGAFLEX® 600-C black 3 G 2,5 mm²
Part No. 15266
Item Details MEGAFLEX® 600-C black 3 G 2,5 mm²
- Part No.
- 15266
- Item description
- MEGAFLEX® 600-C black 3 G 2,5 mm²
- Outer Ø mm (approx.)
- 10.7
- Cu factor per km
- 144.0
- Weight kg/km (approx.)
- 168.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892057649
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600-C black 3 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |