MEGAFLEX® 600-C black 2 x 2,5 mm²
Part No. 15265
Item Details MEGAFLEX® 600-C black 2 x 2,5 mm²
- Part No.
- 15265
- Item description
- MEGAFLEX® 600-C black 2 x 2,5 mm²
- Outer Ø mm (approx.)
- 10.2
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 132.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892057632
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600-C black 2 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |