LT straight PG 48 (2") Part No. 91013
  • EAC Certification
  • HAR Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)

Item Details

Part No.
91013
Item description
LT straight PG 48 (2")
Thread type
PG
Size
PG 48
Thread length mm
20.0
Spanner size mm
77
Suitable for tube outer Ø mm
59.9
Suitable for tube ND
2
Pieces per Packaging Unit
2
Individual quantities available
no
EAN / GTIN
4060892386909
Customs tariff number
74198090

Technical Data

Straight-brass nickel- plated conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: steel
      • Sealing ring: Polyamide (PA6)

Properties

      • halogen-free

Notes

      • Suitable for metallic protection tubes:
      • Anaconda Sealtite®:
      • EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP (An additional clamping ring is required).
      • The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible