LT straight NPT 2" (2")
Part No. 905755
Item Details LT straight NPT 2" (2")
- Part No.
- 905755
- Item description
- LT straight NPT 2" (2")
- Thread type
- NPT
- Size
- NPT 2"
- Thread length mm
- 20.0
- Spanner size mm
- 77
- Suitable for tube outer Ø mm
- 66.0
- Suitable for tube ND
- 2
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892387272
- Customs tariff number
- 74198090
Technical Data LT straight NPT 2" (2")
Straight-brass nickel- plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details LT straight NPT 2" (2")
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA6)
Properties
-
- halogen-free
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP (An additional clamping ring is required).
- The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.