Stainless steel- conduit gland LT-FG-Clean M50 x 1.5
Part No. 906846
Item Details Stainless steel- conduit gland LT-FG-Clean M50 x 1.5
- Part No.
- 906846
- Item description
- Stainless steel- conduit gland LT-FG-Clean M50 x 1.5
- Thread type
- metric
- Size
- M50 x 1.5
- Thread length mm
- 18.0
- Spanner size mm
- 63
- Height mm
- 81
- Angle size mm
- 70.0
- Suitable for tube outer Ø mm
- 47.8
- Suitable for tube ND
- 1 1/2
- Inner Ø mm
- 36.8
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892391682
- Customs tariff number
- 73072910
Technical Data Stainless steel- conduit gland LT-FG-Clean M50 x 1.5
Stainless steel- conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 68 - 40 bar |
Details Stainless steel- conduit gland LT-FG-Clean M50 x 1.5
Cable Structure
-
- Material: Stainless steel
-
- Grounding sleeve: steel
Properties
-
- high corrosion resistance
-
- resistant to: chemical cleaning supplies
Notes
-
- Ferrrule: brass, nickel plated
- Clamping ring and insert: PA 6
- Outer seal and sealing ring: TPE according to FDA 21 CFR and NSF 51 (USA-Norm)
- The smooth surface prevents to adhere harmful micro organisms
- Easy, fast and less expensive cleaning supplies
- No threads are exposed
- High tightness
- No enter from water and dirt from outside
- High mechanical load capacity
- Suitable protection tubes:
- Anaconda Sealtite FG-Clean, also possible EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Food and beverage industry
-
- Pharmaindustrie
-
- chemical industry
-
- Highest requirements to cleanliness and cleaning.
Downloads Stainless steel- conduit gland LT-FG-Clean M50 x 1.5
Accessories
Products That Match This Product