Elbow brass nickel-plated conduit gland LT 90° M32 x 1.5 TL 15

Elbow brass nickel-plated conduit gland LT 90° M32 x 1.5 TL 15 Part No. 94173
  • EAC Certification
  • HAR Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)

Item Details

Part No.
94173
Item description
Elbow brass nickel-plated conduit gland LT 90° M32 x 1.5 TL 15
Thread type
metric
Size
M32 x 1.5
Weight kg (approx.)
31.60
Thread length mm
15.0
Spanner size mm
45
Suitable for tube outer Ø mm
33.1
Suitable for tube ND
1
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892386947
Customs tariff number
74198090

Technical Data

Elbow brass nickel-plated conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: steel
      • Sealing ring: Polyamide (PA)

Properties

      • halogen-free

Notes

      • Suitable for metallic protection tubes:
      • Anaconda Sealtite®:
      • EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP-PT. (An additional clamping ring is required).
      • The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible