Elbow brass nickel-plated conduit gland LT 90° PG 13.5 TL 12
Part No. 91023
Item Details Elbow brass nickel-plated conduit gland LT 90° PG 13.5 TL 12
- Part No.
- 91023
- Item description
- Elbow brass nickel-plated conduit gland LT 90° PG 13.5 TL 12
- Thread type
- PG
- Size
- PG 13.5
- Weight kg (approx.)
- 8.90
- Thread length mm
- 12.0
- Spanner size mm
- 26
- Suitable for tube outer Ø mm
- 17.8
- Suitable for tube ND
- 3/8
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892386992
- Customs tariff number
- 74198090
Technical Data Elbow brass nickel-plated conduit gland LT 90° PG 13.5 TL 12
Elbow brass nickel-plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Elbow brass nickel-plated conduit gland LT 90° PG 13.5 TL 12
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA)
Properties
-
- halogen-free
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP-PT. (An additional clamping ring is required).
- The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.
Downloads Elbow brass nickel-plated conduit gland LT 90° PG 13.5 TL 12
Accessories
Products That Match This Product