Straight-stainless steel- conduit gland LT-CNP-E M50 x 1.5 (1 1/2")
Part No. 905061
Item Details Straight-stainless steel- conduit gland LT-CNP-E M50 x 1.5 (1 1/2")
- Part No.
- 905061
- Item description
- Straight-stainless steel- conduit gland LT-CNP-E M50 x 1.5 (1 1/2")
- Thread type
- metric
- Size
- M50 x 1.5
- Thread length mm
- 19.0
- Spanner size mm
- 66
- Suitable for tube outer Ø mm
- 52.4
- Suitable for tube ND
- 1 1/2
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892391248
- Customs tariff number
- 83071000
Technical Data Straight-stainless steel- conduit gland LT-CNP-E M50 x 1.5 (1 1/2")
Straight-stainless steel- conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Straight-stainless steel- conduit gland LT-CNP-E M50 x 1.5 (1 1/2")
Cable Structure
-
- Material: Stainless steel
Notes
-
- The ferrule and insert are from PA6.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For Anaconda Sealtite® CNP.
- LIQUIDTIGHT gland made of stainless steel for plastic-coated metallic protection tubes CNP.
Downloads Straight-stainless steel- conduit gland LT-CNP-E M50 x 1.5 (1 1/2")
Accessories
Products That Match This Product