PP-tube connector LK-I PG 48 (2 pcs.)
Part No. 93478
Item Details PP-tube connector LK-I PG 48 (2 pcs.)
- Part No.
- 93478
- Item description
- PP-tube connector LK-I PG 48 (2 pcs.)
- Thread type
- PG
- Size
- PG 48
- Colour
- grey
- Thread length mm
- 15.0
- Suitable for tube outer Ø mm
- 56.0
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892383175
- Customs tariff number
- 39174000
Technical Data PP-tube connector LK-I PG 48 (2 pcs.)
PP-tube connector | |
Temperature range | -10°C to +110°C |
Protection class | IP 54 |
Details PP-tube connector LK-I PG 48 (2 pcs.)
Cable Structure
-
- Material: Polypropylene (PP)
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube gland for protection tubes type PT-S, S-PU and Airflex-K.