PVC sealing insert KVA-XXL M75 x 1.5 (CD 51.0 - 55.0 mm)
Part No. 99436
Item Details PVC sealing insert KVA-XXL M75 x 1.5 (CD 51.0 - 55.0 mm)
- Part No.
- 99436
- Item description
- PVC sealing insert KVA-XXL M75 x 1.5 (CD 51.0 - 55.0 mm)
- Thread type
- metric
- Size
- M75 x 1.5
- Insert colour
- white
- Cable Ø from / to mm
- 51.0 - 55.0
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892357787
- Customs tariff number
- 39269097
Technical Data PVC sealing insert KVA-XXL M75 x 1.5 (CD 51.0 - 55.0 mm)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details PVC sealing insert KVA-XXL M75 x 1.5 (CD 51.0 - 55.0 mm)
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Sealing inserts made by Soft-PVC for use with KVA gland bodies for large cable diameters.