Nickel plated brass gland body KVA-VK-MS PG 42
Part No. 96041
Item Details Nickel plated brass gland body KVA-VK-MS PG 42
- Part No.
- 96041
- Item description
- Nickel plated brass gland body KVA-VK-MS PG 42
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 42
- Thread length mm
- 10.0
- Spanner size mm
- 57
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892360701
- Customs tariff number
- 74122000
Technical Data Nickel plated brass gland body KVA-VK-MS PG 42
Nickel plated brass gland body | |
Temperature range | -30°C to +100°C |
Details Nickel plated brass gland body KVA-VK-MS PG 42
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For fitting with inserts.
Downloads Nickel plated brass gland body KVA-VK-MS PG 42
Accessories
Products That Match This Product