KVA-MS M32 x 1.5 (CD 11.5-15.5 mm) SZ 35 TL 8
Part No. 90819
Item Details KVA-MS M32 x 1.5 (CD 11.5-15.5 mm) SZ 35 TL 8
- Part No.
- 90819
- Item description
- KVA-MS M32 x 1.5 (CD 11.5-15.5 mm) SZ 35 TL 8
- Thread type
- metric
- Size
- M32 x 1.5
- Insert colour
- white
- Cable Ø from / to mm
- 11.5 - 15.5
- Thread length mm
- 8.0
- Spanner size mm
- 35
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892354212
- Customs tariff number
- 74198090
Technical Data KVA-MS M32 x 1.5 (CD 11.5-15.5 mm) SZ 35 TL 8
Nickel plated brass sealing gland | |
Temperature range | -20°C to +105°C |
Protection class | IP 68 - 10 bar |
Details KVA-MS M32 x 1.5 (CD 11.5-15.5 mm) SZ 35 TL 8
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Soft PVC
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with colour-coded Soft PVC inserts
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 60423 (metric thread)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads KVA-MS M32 x 1.5 (CD 11.5-15.5 mm) SZ 35 TL 8
Accessories
Products That Match This Product