KVA MFDE M25 x 1.5 / PG 16 (8 x 3.0 mm) Part No. 96436
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
96436
Item description
KVA MFDE M25 x 1.5 / PG 16 (8 x 3.0 mm)
Thread type
metric / PG
Size
M25 x 1.5 / PG 16
Insert colour
white
Number holes x cable Ø mm
8 x 3.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892359330
Customs tariff number
39269097

Technical Data

PVC multiple sealing insert
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Soft PVC

Notes

      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For use with KVA gland bodies.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible