KVA MFDE M40 x 1.5 / PG 29 (2 x 11.0 mm)
Part No. 96093
Item Details KVA MFDE M40 x 1.5 / PG 29 (2 x 11.0 mm)
- Part No.
- 96093
- Item description
- KVA MFDE M40 x 1.5 / PG 29 (2 x 11.0 mm)
- Thread type
- metric / PG
- Size
- M40 x 1.5 / PG 29
- Insert colour
- white
- Number holes x cable Ø mm
- 2 x 11.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892359217
- Customs tariff number
- 39269097
Technical Data KVA MFDE M40 x 1.5 / PG 29 (2 x 11.0 mm)
PVC multiple sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA MFDE M40 x 1.5 / PG 29 (2 x 11.0 mm)
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.