PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7035)
Part No. 94635
Item Details PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7035)
- Part No.
- 94635
- Item description
- PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7035)
- Thread type
- metric
- Size
- M40 x 1.5
- Colour
- grey (RAL 7035)
- Spanner size mm
- 50
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892370991
- Customs tariff number
- 39269097
Technical Data PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7035)
PA counternut | |
Temperature range | -40°C to +100°C |
Details PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7035)
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads PA counternut KMK-PA-OB M40 x 1.5 grey (RAL 7035)
Accessories
Products That Match This Product