PA counternut KMK-PA-OB PG 21 black Part No. 94295
  • Halogen-free (LS0H)

Item Details

Part No.
94295
Item description
PA counternut KMK-PA-OB PG 21 black
Thread type
PG
Size
PG 21
Colour
black (RAL 9005)
Spanner size mm
36
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892370892
Customs tariff number
39269097

Technical Data

PA counternut
Temperature range -40°C to +100°C

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Legend:
      • Dimensions
      • SZ - Spanner Size
      • TD - Thread Diameter

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible