PA counternut KMK-PA-MB NPT 3/8" grey (RAL 7035) Part No. 97317
  • Halogen-free (LS0H)

Item Details

Part No.
97317
Item description
PA counternut KMK-PA-MB NPT 3/8" grey (RAL 7035)
Thread type
NPT
Size
NPT 3/8"
Colour
grey (RAL 7035)
Spanner size mm
22
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892371820
Customs tariff number
39269097

Technical Data

PA counternut
Temperature range -40°C to +100°C

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • with collar

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Legend:
      • SZ - Spanner Size
      • TD - Thread Diameter

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • Has a bigger sealing area - sealing with an additional O-ring will be simplified.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible