KM-INOX PG 11
Part No. 92972
Item Details KM-INOX PG 11
- Part No.
- 92972
- Item description
- KM-INOX PG 11
- Thread type
- PG
- Size
- PG 11
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892378232
- Customs tariff number
- 73181639
Technical Data KM-INOX PG 11
Stainless steel counternut | |
Temperature range | up to +200°C |
Details KM-INOX PG 11
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads KM-INOX PG 11
Accessories
Products That Match This Product