Velcro Cable Ties KLL 60 black
Part No. 93731
Item Details Velcro Cable Ties KLL 60 black
- Part No.
- 93731
- Item description
- Velcro Cable Ties KLL 60 black
- Colour
- black
- Length mm
- 200.0
- Bundle Ø mm
- 60
- Width mm
- 20.0
- Material
- Polyamide sleeve
- Pieces per Packaging Unit
- 750
- Individual quantities available
- no
- EAN / GTIN
- 4060892402142
- Customs tariff number
- 39174000
Technical Data Velcro Cable Ties KLL 60 black
Velcro Cable Ties |
Details Velcro Cable Ties KLL 60 black
Cable Structure
-
- KLL – Polyamidflausch / PE – Pilzkopfband / mit gestanztem Loch
Properties
-
- halogen-free
Notes
-
- KLL - pre-punchend on rolls
- KLÖ - packed small in polybags
Application
-
- Particularly suited for sensitive cables and lines that are to be bundled or fastened without kinking or pinching.
- Velcro binders exert only low pressure on the lines and lie evenly and flush.
- Suitable for up to 10,000 actuations in reusable bundling applications.