JZ-602-PUR grey 5 G 1 mm²
Part No. 12486
- abrasion, notch and wear resistant
- 80°C
- 600 V
Item Details JZ-602-PUR grey 5 G 1 mm²
- Part No.
- 12486
- Item description
- JZ-602-PUR grey 5 G 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 8.4
- Cu factor per km
- 48.0
- Weight kg/km (approx.)
- 97.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892039904
- Customs tariff number
- 85444995
Technical Data JZ-602-PUR grey 5 G 1 mm²
PUR control and connection cable acc. to UL-Std. 758 (AWM) Style 20939, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 600 V |
Test voltage core/core | 3000 V |
Breakdown voltage | 6000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details JZ-602-PUR grey 5 G 1 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to UL-Std. 758 (AWM) Style 10012, CSA-Std. C22.2 No. 210
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: Special grade of full polyurethane
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1, UL VW-1
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- UL and CSA approved flexible control cable rated at 600 V, primarily designed for exporters to the US or Canadian market. Used in machine tools, control systems, connection between control panels and machines, assembly lines and other industrial equipment. Suitable for installation in dry, moist, wet and outdoor environment and moderate flexing applications