JZ-600-Y-CY UL/CSA black 5 G 6 mm² Part No. 12392
  • UL Certification
  • CSA Certification
  • UV-resistant
  • UKCA Certification

Item Details

Part No.
12392
Item description
JZ-600-Y-CY UL/CSA black 5 G 6 mm²
Outer Ø mm (approx.)
20.7
Cu factor per km
442.0
Weight kg/km (approx.)
1105.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892031045
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible