OZ-600-Y-CY UL/CSA black 2 x 4 mm² Part No. 12385
  • UL Certification
  • CSA Certification
  • UV-resistant
  • UKCA Certification

Item Details

Part No.
12385
Item description
OZ-600-Y-CY UL/CSA black 2 x 4 mm²
Outer Ø mm (approx.)
14.3
Cu factor per km
192.7
Weight kg/km (approx.)
306.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892030970
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible