OZ-600-Y-CY UL/CSA black 2 x 1,5 mm²
Part No. 12369
Item Details OZ-600-Y-CY UL/CSA black 2 x 1,5 mm²
- Part No.
- 12369
- Item description
- OZ-600-Y-CY UL/CSA black 2 x 1,5 mm²
- Outer Ø mm (approx.)
- 10.2
- Cu factor per km
- 68.0
- Weight kg/km (approx.)
- 162.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892030819
- Customs tariff number
- 85444995
Technical Data OZ-600-Y-CY UL/CSA black 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details OZ-600-Y-CY UL/CSA black 2 x 1,5 mm²
Cable Structure
-
- Sheath colour: black