JZ-600-PUR grey 7 G 4 mm² (12 AWG) Part No. 28349
  • UL Certification
  • CSA Certification
  • UV-resistant
  • Robust
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
28349
Item description
JZ-600-PUR grey 7 G 4 mm² (12 AWG)
Outer Ø mm (approx.)
16.8
Cu factor per km
269.0
Weight kg/km (approx.)
540.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892041549
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible