JZ-600-PUR grey 25 G 0,5 mm² (20 AWG)
Part No. 28312
Item Details JZ-600-PUR grey 25 G 0,5 mm² (20 AWG)
- Part No.
- 28312
- Item description
- JZ-600-PUR grey 25 G 0,5 mm² (20 AWG)
- Outer Ø mm (approx.)
- 17.2
- Cu factor per km
- 120.0
- Weight kg/km (approx.)
- 342.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892041174
- Customs tariff number
- 85444995
Technical Data JZ-600-PUR grey 25 G 0,5 mm² (20 AWG)
All technical data can be found in the data sheet in the Downloads section |