JZ-600-PUR black 3 G 1,5 mm² (16 AWG)
Part No. 28265
Item Details JZ-600-PUR black 3 G 1,5 mm² (16 AWG)
- Part No.
- 28265
- Item description
- JZ-600-PUR black 3 G 1,5 mm² (16 AWG)
- Outer Ø mm (approx.)
- 9.2
- Cu factor per km
- 43.0
- Weight kg/km (approx.)
- 118.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892040733
- Customs tariff number
- 85444995
Technical Data JZ-600-PUR black 3 G 1,5 mm² (16 AWG)
All technical data can be found in the data sheet in the Downloads section |