JZ-600 UL/CSA black 18 G 1 mm²
Part No. 11837
Item Details JZ-600 UL/CSA black 18 G 1 mm²
- Part No.
- 11837
- Item description
- JZ-600 UL/CSA black 18 G 1 mm²
- Outer Ø mm (approx.)
- 17.3
- Cu factor per km
- 173.0
- Weight kg/km (approx.)
- 405.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892015021
- Customs tariff number
- 85444995
Technical Data JZ-600 UL/CSA black 18 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |
Details JZ-600 UL/CSA black 18 G 1 mm²
Cable Structure
-
- Sheath colour: black